Accessories for panel elements

Sound-
Insulating
Material

Create a peaceful environment in offices and production halls

  • Absorbs noise in medium and high frequencies
  • Suitable as a panel element in hoods and enclosures
  • For functional partitions in open-plan offices

Edge Profile S3 Al

  • Attractive finish
  • Covering for sharp cut edges

Expansion Insert M5x8

  • Strong hold for panel elements
  • Thread with expanding metal housing
Compare products

Sound-Insulating Material 20mm, anthracite

Edge Profile S3 Al, natural

Delivery unit
1 pce., length 2000 mm

Edge Profile S3 Al, black

Delivery unit
1 pce., length 2000 mm

Expansion Insert M5x8

Cap, Groove Plate X 8 80x40, grey similar to RAL 7042

Cap X 8 80x40 2N180, grey similar to RAL 7042