Lighting

Red Dot Design Award

The internationally acclaimed Red Dot Design Award acknowledges excellence in design. Formal quality, functionality and innovation are some of the criteria that mark out the excellent design quality of this product.

iF product design award

This product has been recognised for outstanding design quality by the internationally renowned iF product design award. The judges for the iF product design award believe that product optimisation and the courage to stand out through design will continue to be important in the future.

Work bench lighting is one of the most underestimated influences on work. Lighting scenarios that have been tailored to the process at hand have a beneficial impact on the efficiency and quality of production operations and the health and motivation of staff.
item offers a wide range of lighting equipment for every working scenario – dimmable large-area lights, compact machine light fittings, spotlights and illuminated magnifiers. That means you can always find the ideal combination for your work benches – all using state-of-the-art, energy-saving LED technology.
Compare products

Light Fitting 55W, 230V

Light Fitting 55W, 120V

Compact Lamp 55W

Delivery unit
1 pce.

Connecting Cable, Socket / Earthed Plug, black

Socket, Spring-Force Connected, black

Adapter, Socket / Plug, black

Extension Cable, Socket / Plug, black

Plug, Spring-Force Connected, black

Polycarbonate Protective Panel

Light Fitting 36W, 230V

Compact Lamp 36W

Delivery unit
1 pce.

LED Machine Light Fitting 6W 40x40x240

LED Machine Light Fitting 12W 40x40x415

LED Machine Light Fitting 18W 40x40x590

LED Machine Light Fitting 24W 40x40x765

LED Machine Light Fitting 30W 40x40x940

LED Machine Light Fitting 5W 25x20x120

Connecting Cable, LED Machine Light Fitting

LED Light Fitting 15W 80x32x300

LED Light Fitting 30W 80x32x550

LED Light Fitting E 20W 40x40x600

LED Light Set E 20W 40x40x600

LED Light Fitting E 30W 40x40x850

LED Light Set E 30W 40x40x850

LED Light Fitting E 40W 40x40x1100

LED Light Set E 40W 40x40x1100

Connecting Cable, LED Light Fitting

Electronic Transformer LED 30W 24V

Electronic Transformer LED 75W 24V

Extension Cable, LED Light Fitting

Two-way LED Splitter

Six-way LED Splitter

Wireless LED Dimmer Remote

Wireless LED Dimmer Receiver

LED Light Set 30W

Delivery unit
1 set

Spotlight 6W LED 10°

Spotlight 6W LED 35°

Spotlight 6W LED 10° with Flexible Tube

Spotlight 6W LED 35° with Flexible Tube

LED Illuminated Magnifier D160

Assembly Set, LED Light Fitting E

Connecting Cable, LED Machine Light Fitting, 0.2 m, black