Line XMS profiles

The XMS profiles are based on Line X. The contemporary profile shape with its clear contours and smooth side panels offers both practical functionality and timeless design. The internal grooves in the XMS frame profiles are ideal for accommodating additional door seals. This makes it much easier to build sealed units when external dimensions don’t change.
Integrated cable conduits are another innovative feature of the profiles. The conduits ensure cables and hoses are routed safely and securely to where they are needed and are covered over with versatile Cover Profiles that can be adapted to suit needs. Vertical columns made from Profile X 8 120x120 K56 – XMS can also be used to house larger cables and hoses or group together switches in operating consoles.
When combined with fastening elements from Line 8 (preferably Automatic-Fastening Set 8) and accessory elements such as Base Plate/Transport Plates XMS, these profiles can be built into strong basic frames for production machines that can be configured to suit requirements.
Compare products

Profile X 8 40x16 light, natural

Delivery unit
cut-off max. 3000 mm
Delivery unit
1 pce., length 3000 mm

Profile X 8 80x40 1N - XMS, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile X 8 80x40 2N K15 - XMS, natural

Delivery unit
1 pce., length 6000 mm

Profile X 8 80x40 2N light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile X 8 80x80 2N - XMS, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile X 8 80x80 2N K15 - XMS, natural

Delivery unit
1 pce., length 6000 mm

Profile X 8 80x80 4N90 - XMS, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile X 8 120x120 K56 - XMS, natural

Delivery unit
1 pce., length 6000 mm

Cover Profile 15 K, grey similar to RAL 7042

Cover Profile 56 K, grey similar to RAL 7042

Screw Clip - XMS

Delivery unit
1 set

Mounting Set XMS, Multi-Socket Power/Distribution Strips

Cap X 8 40x16, grey similar to RAL 7042

Cap X 8 80x80 Al

Delivery unit
1 set

Cap X 8 120x120-45° Al

Profile X 8 40 80x80 M45-45° - XMS, natural

Profile X 8 80x80 M45-45° - XMS, natural

Delivery unit
1 pce., length 6000 mm

Profile X 8 80x80 M45 - XMS, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile X 8 80x80 4N90 M45-45° - XMS, natural

Fastening Set 8 80x80-180° - XMS

Fastening Set 8 80x80-90° - XMS

Fastening Set 8 40 80x80-90° - XMS

Cap X 8 80x80-R40 Al

Cap X 8 40 80x80-R40 Al

Cap X 8 80x80-45° Al

Cap X 8 40 80x80-45° Al