Line XMS conduit profiles

Simply clip Conduit Profile K into a Line 8 groove and the high-strength plastic cable channel is ready for use – no machining, no screws. The conduit can also be screwed directly to other surfaces. The design of Conduit Profile K mirrors the contours of Profiles X 8, which are also found in machine frames built using Line XMS. That makes it ideal for use with Profiles X 8 and the logical extension for the integrated cable conduits of Profiles XMS.
Another advantage is that they are incredibly easy to machine – Conduit Profiles K and Lid Profiles K can be sawed or cut to size with Multi-Purpose Pliers (0.0.265.63).
Compare products

Conduit Profile U 40x40 K, grey similar to RAL 7042

Conduit Profile U 80x40 D80 K, grey similar to RAL 7042

Conduit Profile U 80x80 K, grey similar to RAL 7042

Lid Profile D40 K, grey similar to RAL 7042

Lid Profile D80 K, grey similar to RAL 7042

Clip 8, Conduit Profile K, grey similar to RAL 7042

Catch 40, Conduit Profile K, grey similar to RAL 7042

Catch 80, Conduit Profile K, grey similar to RAL 7042

Conduit Corner Cap 8 40 - XMS, grey similar to RAL 7042

Conduit Cap 40x40 K, grey similar to RAL 7042

Conduit Cap 80x40 K, grey similar to RAL 7042

Conduit Cap 80x80 K, grey similar to RAL 7042

Conduit Cap 80x40 with Cable Entry Protector, black