Installation Columns

Never lose your connection again – the item installation profiles supply work areas in e.g. production and logistics with power, compressed air and data and avoid a tangled mass of cables. They can be used as multifunctional supply hubs or as an integral part of machines and workstations.
Two versions are available: The large Installation Column Profile 8 160x160 K76 has two spacious cable conduits while the narrower Installation Profile 8 160x80 K76 has one. All conduits can be divided into two separate areas using Partition Profiles K76 K.
The opening on the cable conduits also accommodates Mounting Boxes, Sockets, Keystone Modules and Switches, which are simply clipped into place, with no need for machining. item offers a wide range of compatible installation devices. Open sections of the cable conduit can be cleanly closed over with the corresponding aluminium Cover Profile.
Two integral aluminium ducts are integrated into both variants in order to convey compressed air. Outlets can be fitted at any height. Each of the four sides has two Line 8 grooves that can be used to mount light fittings, monitors, Pivot Arms, notice boards, Parts Containers, etc.
Solid floor fasteners create a sound and stable footing. Depending on the device being installed, it may be necessary to use an optional Earth Connection.

Select a product range

Installation Profile accessories

Read more

Installation Column accessories

Read more