New Products 2022/II (autumn)

The Access Door system > is based on carefully coordinated components that create doors which are sealed on all sides. These components are available separately, but the solution can also be ordered as a ready-to-install Access Door in standard dimensions or with a custom configuration.
Universal Holder 8 K helps you guide cables and hoses securely and cleanly along a groove. No screws are required to fit the Holder, Cover Profile and end-face Caps which, together, measure just 40 mm in height.
Compare products

Profile 6 90x30 light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 6 90x60 light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Cap 6 90x30, black

Delivery unit
1 pce.

Cap 6 90x60, black

Delivery unit
1 pce.
Available soon

Cover Profile 6, grey similar to RAL 7042

Delivery unit
1 pce., length 2000 mm

Magnetic Catch 6, black

Universal Holder 6, black

Central-Fastening Set P 6

Connection Processing, Central-Fastening Set P 6

Castor D50 swivel with brake, heavy-duty

Castor D50 swivel, heavy-duty

Profile End Cap 8 40x40, grey similar to RAL 7042

Profile End Cap 8 40x40 ESD, black similar to RAL 9005

Universal Holder 8 K, Retainer, grey similar to RAL 7042

Universal Holder 8 K, Cover Profile 40x20, grey similar to RAL 7042

Universal Holder 8 K, Cover Profile Cap 40x20, grey similar to RAL 7042

Access Door 8 2100x970, right

Access Door 8 2100x970, left

Access Door 8

Delivery unit
1 pce.

Door Profile 8 103x40, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Frame Profile 8 31x20, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Frame Profile Seal 10x4.8

Delivery unit
1 pce., length 3000 mm

Door Profile Cap Set 8 103x40, natural

Door Profile Hinge 8

Door Handle Set 9mm

Mortise Lock 40/9mm

Cylinder Lock DZ 30/30

Drop Down Seal 24x1085

Drop Down Seal 24x960

Drop Down Seal 24x835

Robot Mounting Plate 8 240x200

Fixing System, Base Profile X 8, grey similar to RAL 7042

Fixing System, Rebate Profile X 8 40 2x4-5mm Al, natural

Fixing System, Rebate Profile X 8 40 3mm Al, natural

Fixing System, Rebate Profile X 8 40 4-5mm Al, natural

Fixing System, Angle Strip X 8 Al, natural

Delivery unit
1 pce., length 6000 mm

Fixing System, Lip Seal 8, grey similar to RAL 7042

Delivery unit
1 roll, length 20 m
Available soon

Perforated Sheet St 3mm, stainless

Compound Material HPL 36mm, white similar to RAL 9016

Delivery unit
1 pce. panel dimensions. approx. 2800x1854 mm