Door Lock 8 with Cylinder Lock
0.0.265.08

Door Lock 8 with Cylinder Lock

0.0.265.08

View CAD-Data Assign to comparison list Compare products https://fi-product.item24.com/en/directlink/pro/26508
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Door Lock 8 with Cylinder Lock
0.0.265.08

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 204 g
ESD
ESD-safe = No
Door Lock 8 with Cylinder Lock
0.0.265.08

Details

Cylinder lock (all keys identical)
Housing and anti-torsion blocks, PA-GF, black
2 Hexagon Socket Head Cap Screws DIN 912-M6x25, St, bright zinc-plated
2 T-Slot Nuts 8 St M6, bright zinc-plated
Key, locking bar, nab
For locking and securing sliding and swing doors. Frame and Stand Profiles do not need to be machined.
Depending on the application, the anti-torsion blocks in the housing can be repositioned.
The nabs have two different mounting positions for sliding and swing doors.
Door Lock 8 with Cylinder Lock
0.0.265.08

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23240190
eCl@ss 4.0
22041406
eCl@ss 4.1
22041406
eCl@ss 5.0
23190110
eCl@ss 5.1
23190110
eCl@ss 6.0.1
23190190
eCl@ss 7.1
23240190
eCl@ss 8.0
23240190
UNSPSC 7.0
46171503
UNSPSC 9.0
31162503
customs tariff number
83014090