Castor D100 swivel with double-brake ESD
0.0.602.41

Castor D100 swivel with double-brake ESD

0.0.602.41

View CAD-Data Assign to comparison list Compare products https://fi-product.item24.com/en/directlink/pro/60241
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Application
  • Classification
Castor D100 swivel with double-brake ESD
0.0.602.41

Attributes

Line
line 5
line 6
line 8
line 12
Delivery unit
1 pce.
Weight
m = 780 g
ESD
ESD-safe = Yes
cleanroom suitability
No
Load-carrying capacity = 80 kg/Rolle
Castor D100 swivel with double-brake ESD
0.0.602.41

Details

Steel sheet casing bright zinc-plated, black
Swivelling axis with sealed ball bearing,
Wheel axle with sealed ball bearing,
Tyre TPE, track-free, 90 Sh A, grey
Castors D100 are designed for medium-duty industrial use, e.g. on material trolleys and drawer cabinets.
The Castors have good rolling properties and a high load-carrying capacity and are able to withstand most environmental influences.

Antistatic Castors can also be supplied specifically for use in the electronics sector. They have appropriate tyres and a continuously conductive wheel/casing. The discharge resistance of the antistatic version is 105 Ω.

The carrying capacities indicated are maximum values under ideal conditions, at walking pace (max. 4 km/h) and moving over a smooth, level surface.
If the floor is uneven or the weight is distributed unevenly, the load is calculated separately for each Castor using the following formula:
The castors can be secured in the end faces of all Profile Lines by means of a thread in the core bore (counter boring and tapping may be required) or by using Base Plates.
The castors can be fitted to the groove side of the profiles using appropriate Base Plates (thread lengths may need to be compensated by washers DIN 125). A combination with Floor-Fastening Plate 8 is also possible for specific applications.
The Castors can be secured to the end faces of profiles in all Lines using the thread in the core bore (the bore may need to be counter-bored and tapped) or by using Base Plates/Transport Plates (see Comprehensive Catalogue for MB Building Kit System, Section 2.3 Accessories for Floor Elements).
Castors can also be attached to the groove side of the profiles using suitable Base Plates/Transport Plates (over-long thread lengths may be compensated for using Washers DIN 125 if necessary). In addition, they can be combined with Floor-Fixing Plate 8 (see Comprehensive Catalogue for MB Building Kit System, Section 2.1 Adjustable Feet) for specific applications.
Carrying capacity 80 kg/castor
The specified carrying capacities are maximum values under ideal operating conditions, at walking speed (max. 4 km/h) and over smooth and flat surfaces. If the floor is uneven and weight badly distributed, the load on the castor should be calculated in accordance with the following formula:
Note:
Operating conditions such as speed, load, soiling, overall mileage, etc. can have a detrimental effect on dissipation resistance. To ensure mobile solutions are electrostatically dissipative, it is advisable to take additional precautions such as fitting an ESD Drag Chain (0.0.671.88).
To verify the relevant properties, regular checks in line with the IEC 61340 standard should be carried out throughout the service life of the solution.
In the case of higher speeds (>4 km/h), it is important to take into account the higher dynamic load and evaluate the overall construction accordingly.
Castor D100 swivel with double-brake ESD
0.0.602.41

Accessoires / Service

Castor Support 8 80x40
Delivery unit
1 set
Article-No.
0.0.642.76

Downloads

ESD Product Qualification(337 KB)
Datasheet(245 KB)

Applications

Transport trolley - Article EX-01011

Flexible, customisable trolley for transporting materials.

More information
PDF CAD Parts list

Applications

Material trolley - Article EX-01063

MB profiles have been used to create a stable base for this material trolley, while Profile Tubes from Line D30 form the superstructure.

More information
PDF CAD Parts list Drawing

Applications

SystemMobile S41T - Art. no. EX-01098

SystemMobile S41 T is versatile and strong. Thanks to a gas stem and telescopic column, it can be adjusted ...

More information
PDF CAD Parts list Drawing
Castor D100 swivel with double-brake ESD
0.0.602.41

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23370590
eCl@ss 4.0
22041431
eCl@ss 4.1
22041431
eCl@ss 5.0
23250319
eCl@ss 5.1
23250319
eCl@ss 6.0.1
23370201
eCl@ss 7.1
23370590
eCl@ss 8.0
23370590
UNSPSC 7.0
31162701
UNSPSC 9.0
31162701
customs tariff number
83022000