Angle Fastener D30
0.0.630.60

Angle Fastener D30

0.0.630.60

View CAD-Data Assign to comparison list Compare products https://fi-product.item24.com/en/directlink/pro/63060
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Tools
  • Downloads
  • Videos
  • Classification
Angle Fastener D30
0.0.630.60

Attributes

Line
Line D30
Delivery unit
1 set
Weight
m = 66 g
ESD
ESD-safe = Yes
Torque
M = 8 Nm
Angle Fastener D30
0.0.630.60

Details

2 angle fastener halves, die-cast aluminium, natural
Angle fastener screw, St, bright zinc-plated
Angle fastener nut, St, bright zinc-plated
Connect (Profile) Tubes D30 at any angle in the form of either butt or side connections. That is the strength of Angle Fastener D30.
Its fastening surface matches the contour of Profile Tubes D30, making it a universal fastener. As a result, it can be combined with Fastener D30 or Parallel Fastener D30 to create whichever connection is required.
Caps D30 F are used to cover over the screw connection of the fastener when necessary, making cleaning easy and ensuring your design looks its best. Two Caps D30 F can be used for each Angle Fastener D30.
The length of connecting profile L is determined by the fastening elements that are used.
Diagonal strut with Angle Fastener D30 and Tube Adapter D30
Angle Fastener D30
0.0.630.60

Accessoires / Service

Cap D30 F, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.629.80
Adapter 8 D30
Delivery unit
1 pce.
Article-No.
0.0.630.51
Tube Adapter D30
Delivery unit
1 set
Article-No.
0.0.630.61
Angle Fastener D30
0.0.630.60

Tools

Key with T-Handle 5 A/F
Delivery unit
1 pce.
Article-No.
0.0.026.29

Downloads

ESD Product Qualification(325 KB)

Videos

2. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

3. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

item Line D30 - simple, flexible and efficient!

Simple handling is the key feature of Line D30 and delivers maximum cost efficiency in the continuous improvement of manufacturing processes. It is made possible by non-machined connections, simple joining and a forgiving design principle.

7. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

4. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

1. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

5. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

Lean production 2.0 with item. Design, construction and modification made easier than ever.

"To stay competitive we need to eliminate waste. If we're lean enough, we can stand up to the rest of the world and achieve incredible success," says engineer Stefan Armbruster from item. Cologne University of Applied Sciences has also chosen to use the intelligent system for its Lean Factory project. Why? Expert on all things lean, Prof. Abels explains: "We looked at a lot of tube systems. What we really liked about D30 is its engineering, which is really in harmony with the lean philosophy!"

2. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

3. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

item Line D30 - simple, flexible and efficient!

Simple handling is the key feature of Line D30 and delivers maximum cost efficiency in the continuous improvement of manufacturing processes. It is made possible by non-machined connections, simple joining and a forgiving design principle.

7. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

4. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

1. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

5. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

Lean production 2.0 with item. Design, construction and modification made easier than ever.

"To stay competitive we need to eliminate waste. If we're lean enough, we can stand up to the rest of the world and achieve incredible success," says engineer Stefan Armbruster from item. Cologne University of Applied Sciences has also chosen to use the intelligent system for its Lean Factory project. Why? Expert on all things lean, Prof. Abels explains: "We looked at a lot of tube systems. What we really liked about D30 is its engineering, which is really in harmony with the lean philosophy!"
Angle Fastener D30
0.0.630.60

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
83024900