Panel Fastener D30
0.0.630.74

Panel Fastener D30

0.0.630.74

View CAD-Data Assign to comparison list Compare products https://fi-product.item24.com/en/directlink/pro/63074
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Videos
  • Application
  • Classification
Panel Fastener D30
0.0.630.74

Attributes

Line
Line D30
Delivery unit
1 set
Weight
m = 19.2 g
ESD
ESD-safe = No
Panel Fastener D30
0.0.630.74

Details

Height adjuster, PA-GB, grey, similar to RAL 7042
Basic unit, PA-GB, grey, similar to RAL 7042
Button-Head Screw T4x12, St, bright zinc-plated
Square nut DIN 557-M5-5, St, bright zinc-plated
The universal fixing for panel elements: Panel Fastener D30 can be used on both Tubes D30 and Profile Tubes D30. Depending on the installation scenario, the basic unit can be used alone or in combination with the supplied height adjuster. The two components are screwed together and fully encompass the carrying tube. This means panels can be connected at many different positions and to all (Profile) Tubes D30.
Panels that are subject to light mechanical stresses can be fitted to Panel Fastener D30, such as cladding elements, screening and splash protection.
The universal fastening for panel elements that are used for panelling, screening, splash protection and light mechanical loads. Can be applied directly to both Tubes and Profiles D30.
Panel Fastener D30 supports a wide range of fixing options: Panel elements can be installed inside a frame of tubes or pass over a tube structure. The enclosed height adjuster positions the panel element above the Fastener D30 with external clamping technology.

Videos

item Line D30 - simple, flexible and efficient!

Simple handling is the key feature of Line D30 and delivers maximum cost efficiency in the continuous improvement of manufacturing processes. It is made possible by non-machined connections, simple joining and a forgiving design principle.

Applications

Lightweight transport trolley - Article EX-01036

The transport trolley for getting materials where they are needed fast.

More information
PDF CAD Parts list

Applications

D30 work bench - Article EX-01049

This D30 work bench with shelf is the perfect starting point for flexible production.

More information
PDF CAD Parts list Drawing

Applications

D30 work bench with roller conveyor - Article EX-01052

This stable work bench with roller conveyor is the perfect starting point for creating interlinked workstations in a lean production environment.

More information
PDF CAD Parts list Drawing

Applications

D30 rack with three levels - Article EX-01053

This robust rack offers plenty of space for containers over three levels.

More information
PDF CAD Parts list Drawing

Applications

D30 transport trolley with three levels - Article EX-01054

The three loading levels of this lightweight transport trolley from item offer sufficient capacity for workpieces and containers.

More information
PDF CAD Parts list Drawing

Applications

CIP table

A better overview for faster decisions. This CIP table shows which components are available for designing lean production solutions.

More information
PDF CAD Parts list Drawing
Panel Fastener D30
0.0.630.74

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23240190
eCl@ss 4.0
22041426
eCl@ss 4.1
22041426
eCl@ss 5.0
23250320
eCl@ss 5.1
23250320
eCl@ss 6.0.1
23250320
eCl@ss 7.1
23240190
eCl@ss 8.0
23240190
UNSPSC 7.0
31141501
UNSPSC 9.0
31141501
customs tariff number
39269097