Roller D11-23 ESD, black similar to RAL 9005
0.0.648.97

Roller D11-23 ESD, black similar to RAL 9005

0.0.648.97

View CAD-Data Assign to comparison list Compare products https://fi-product.item24.com/en/directlink/pro/64897
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Roller D11-23 ESD, black similar to RAL 9005
0.0.648.97

Attributes

Line
Line D30
Material
PA
Property
black similar to RAL 9005
Delivery unit
1 pce.
Weight
m = 2 g
ESD
ESD-safe = Yes
Roller D11-23 ESD, black similar to RAL 9005
0.0.648.97

Details

Just the way you like it! The roller elements of the ready-to-install item Roller Conveyors 6 E are also available separately. Design your own custom roller conveyor by combining a range of different roller elements. The roller elements are available in ESD-safe versions, too.
The roller elements can also be used as spare parts for Roller Conveyors 6 40x40 E D30 and 6 80x40 E D30.
Please ensure the combination of roller element, Roller Track and Castor Rail is correct when placing an order. It may also be necessary to order an Axle D4 in the relevant length. The following roller elements are available:
Castor D30-23:
A strong 23 mm-wide roller element available in a range of colours with or without a flanged wheel that provides side guidance.
Castor D30/2-23:
Half-width, side-by-side, offset roller elements. This reduces the axle spacing.
Roller D11-23:
The very tight spacing of roller elements on smooth-running Rollers D11 ensures steady movement on conveyor lines. This minimises vibration and ensures that even very soft card packaging can be conveyed.
Roller D30-63
A robust and easy-running 63 mm-wide roller element for Castor Rail 6 80x40 E or as a replacement for damaged roller elements in Roller Conveyor 6 80x40 E D30.
Slender Rollers D11-23 feature a tight spacing that creates smooth-running conveyor lines. They are installed in Castor Rails using Roller Track 100 D4-12.5 (0.0.656.87). The ESD-safe versions are black.
Roller D11-23 ESD, black similar to RAL 9005
0.0.648.97

Accessoires / Service

Roller Track 100 D4-12.5 ESD, black similar to RAL 9005
Delivery unit
1 pce.
Article-No.
0.0.662.48
Axle D4x29
Delivery unit
1 pce.
Article-No.
0.0.619.13

Downloads

Technical documentation(3 MB)
ESD Product Qualification(352 KB)
Roller D11-23 ESD, black similar to RAL 9005
0.0.648.97

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120407
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 6.0.1
36120407
eCl@ss 7.1
36120407
eCl@ss 8.0
36120407
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
customs tariff number
39269097