Container Support F 1800 W
0.0.650.34

Container Support F 1800 W

0.0.650.34

View CAD-Data Assign to comparison list Compare products https://fi-product.item24.com/en/directlink/pro/65034
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Videos
  • Classification
Container Support F 1800 W
0.0.650.34

Attributes

Line
Work Bench System
Delivery unit
1 set
Weight
m = 4.2 kg
ESD
ESD-safe = No
Container Support F 1800 W
0.0.650.34

Details

Container Profile 8 80x40 1700 mm, Al, anodized
Fastening Set for Container Profile 8 80x40
Rank-and-file resupply: The Container Support is the simplest way of getting materials close to hand. This profile can be used to hang up all standard semi-open fronted boxes with mounting lugs on the rear. The ergonomic 7.5° or 15° inclination of the support makes it easy to remove small parts and keep an overview of the material in the containers. When not installed at an oblique angle, it can also be used on both sides. Note: Container Supports F are suitable for use on model F tables, while Container Supports E are compatible with all other work benches. The suffix W indicates angle adjustability while F shows that the product is installed in a vertical alignment.
Length dimensions relate to the corresponding standard table width. Virtually any dimensions are possible when ordering the parts separately.

Videos

item Work Bench Systems New Products Autumn 2012

The Work Bench System from item can now make your production operations even more productive. Our latest products bring tools closer to hand and enable users to position working materials where it suits them best. The new compact SystemMobile S can also be manoeuvred with exceptional ease in the tightest of spaces.
Container Support F 1800 W
0.0.650.34

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21070390
eCl@ss 4.0
21070301
eCl@ss 4.1
21070301
eCl@ss 5.0
21070301
eCl@ss 5.1
21070301
eCl@ss 6.0.1
21070390
eCl@ss 7.1
21070390
eCl@ss 8.0
21070390
UNSPSC 7.0
24101706
UNSPSC 9.0
24101706
customs tariff number
84879090