Retaining Bracket 8 40x16, grey similar to RAL 7042
0.0.654.51

Retaining Bracket 8 40x16, grey similar to RAL 7042

0.0.654.51

View CAD-Data Assign to comparison list Compare products https://fi-product.item24.com/en/directlink/pro/65451
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Retaining Bracket 8 40x16, grey similar to RAL 7042
0.0.654.51

Attributes

Line
line 8
Material
PA
Property
grey similar to RAL 7042
Delivery unit
1 set
Weight
m = 33 g
ESD
ESD-safe = No
Retaining Bracket 8 40x16, grey similar to RAL 7042
0.0.654.51

Details

1 Countersunk Screw DIN 7991-M6x20, St, bright zinc-plated
1 T-Slot Nut V 8 St M6, bright zinc-plated
Now you see it, now you don’t! This secure Retaining Bracket can be used to turn Profiles 8 40x16 into dividers or barriers that keep containers and objects in place on shelves. Profiles are simply snapped in from above to stop the contents of a shelf sliding off.
The stable bracket holds the partition firmly in place. However, it handles more than just transverse forces – the integrated snap-in fixing prevents rattling and stops the Profile from coming out of the Bracket, even when subjected to the stresses and strains of a bumpy ride.
Retaining Bracket 8 40x16, grey similar to RAL 7042
0.0.654.51

Accessoires / Service

Profile 8 40x16, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.026.84
Retaining Bracket 8 40x16, grey similar to RAL 7042
0.0.654.51

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
39269097