Arm Rest, Height-Adjustable, ESD
0.0.654.71

Arm Rest, Height-Adjustable, ESD

0.0.654.71

View CAD-Data Assign to comparison list Compare products https://fi-product.item24.com/en/directlink/pro/65471
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Arm Rest, Height-Adjustable, ESD
0.0.654.71

Attributes

Line
Work Bench System
Material
Die-cast Al
Delivery unit
1 set
Weight
m = 850 g
ESD
ESD-safe = Yes
Arm Rest, Height-Adjustable, ESD
0.0.654.71

Details

Arm rest, cushioned
Screw clamp fastening
Cable, ø2.4 mm, length 600 mm, crocodile clip, black
This cushioned floating rest supports the arm without creating pressure points, thereby enabling fatigue-free work. High-quality needle bearings deliver the necessary freedom of movement in addition to precise, smooth guidance.
The Arm Rest is fitted to the front edge of the table top and features a steplessly variable manual height adjustment system that ensures it can be adapted to the job at hand.
The parallelogram can also be adjusted to suit the arm length of the operator. The Arm Rest has an ESD-safe design and is linked up to the central earth connection by cable.
Arm Rest, Height-Adjustable, ESD
0.0.654.71

Accessoires / Service

ESD Connection Cable DK10 - Ring Connector 5 mm
Delivery unit
1 pce.
Article-No.
0.0.636.84
ESD Central Connection 8
Delivery unit
1 set
Article-No.
0.0.636.85

Downloads

ESD Product Qualification(380 KB)
Arm Rest, Height-Adjustable, ESD
0.0.654.71

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100591
eCl@ss 4.0
21100502
eCl@ss 4.1
21100502
eCl@ss 5.0
21100502
eCl@ss 5.1
21100502
eCl@ss 6.0.1
21100503
eCl@ss 7.1
21100502
eCl@ss 8.0
21100502
UNSPSC 7.0
56111905
UNSPSC 9.0
56111905
customs tariff number
94019980