Container Pivot Arm 8 80-370
0.0.663.27

Container Pivot Arm 8 80-370

0.0.663.27

View CAD-Data Assign to comparison list Compare products https://fi-product.item24.com/en/directlink/pro/66327
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Container Pivot Arm 8 80-370
0.0.663.27

Attributes

Line
Work Bench System
line 8
Delivery unit
1 set
Weight
m = 7.09 kg
ESD
ESD-safe = Yes
Force max
Fmax. = 400 N
Container Pivot Arm 8 80-370
0.0.663.27

Details

Pivot Arm 8 80-370 with Height Adjuster
4 Container Profiles 8 80x40 315 mm, Al, anodized
Profile 8 40x40 light 360 mm, Al, anodized
8 fastening plates, Container Profile 8 80x40
Fmax. = 400 N
Fastening elements
Employees who often work with screws, nuts and other small parts will find the item Container Pivot Arm the perfect solution. Parts Containers and semi-open fronted boxes from various manufacturers can be securely hung on the arm’s four support profiles.
Friction-adjustable joints and the tilting function on the four support profiles ensures that containers can be perfectly positioned to suit the operator’s reach. Thanks to the three joint axles, the Pivot Arm can be positioned at the ideal distance from the user and at the perfect angle.
The four support profiles of the Container Pivot Arm are height adjustable for compatibility with a range of container sizes.
Note: All the components needed to design custom material supply solutions can be found in the section on Pivot Arms.
Angle α can be set to 0°, 7.5° or 15° by selecting suitable fastening holes. This ensures fatigue-free, efficient handling processes.
Container Pivot Arm 8 80-370
0.0.663.27

Accessoires / Service

Parts Container 80x40, black
Delivery unit
1 pce.
Article-No.
0.0.432.73
Parts Container 80x40 ESD, black
Delivery unit
1 pce.
Article-No.
0.0.432.76
Parts Container 120x40, black
Delivery unit
1 pce.
Article-No.
0.0.432.74
Parts Container 120x40 ESD, black
Delivery unit
1 pce.
Article-No.
0.0.432.77
Parts Container 160x80, black
Delivery unit
1 pce.
Article-No.
0.0.432.75
Parts Container 160x80 ESD, black
Delivery unit
1 pce.
Article-No.
0.0.432.78
Parts Container 8 110x105
Delivery unit
1 set
Article-No.
0.0.026.20
Parts Container 8 210x105
Delivery unit
1 set
Article-No.
0.0.026.21
Holder Support D70, black similar to RAL 9005
Delivery unit
1 set
Article-No.
0.0.648.36
Holder Support D70-30°, black similar to RAL 9005
Delivery unit
1 set
Article-No.
0.0.648.40

Downloads

ESD Product Qualification(431 KB)
Assembly instruction(903 KB)
Container Pivot Arm 8 80-370
0.0.663.27

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100290
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111905
UNSPSC 9.0
56111905
customs tariff number
84879090