Packaging Tape Dispenser
0.0.668.91

Packaging Tape Dispenser

0.0.668.91

Assign to comparison list Compare products https://fi-product.item24.com/en/directlink/pro/66891
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Packaging Tape Dispenser
0.0.668.91

Attributes

Line
Work Bench System
Delivery unit
1 pce.
Weight
m = 600 g
ESD
ESD-safe = No
Packaging Tape Dispenser
0.0.668.91

Details

For rolls with a core diameter of 1.5″ and 3″
Metal frame
Soft-touch grip
Adjustable roller brake
Retracted blade (injury prevention)
The high-quality metal item Packaging Tape Dispenser is the ideal tool for applying and cutting adhesive packaging tape in one easy action. The rubber-coated roller presses the tape firmly down without damaging packaging, while the integrated cutting blade is only released when the transparent guard is actuated, thereby preventing injury hazards.
The item Packaging Tape Dispenser features an ergonomic soft-touch grip that is suitable for right and left-handed use.
As the friction on the roller brake can be manually adjusted, the tension can be set just right for any material. The dispenser and its patented twincore system is suitable for adhesive tape with a core diameter of 76 mm and 38 mm (1.5″ and 3″) and a width of up to 50 mm.
Packaging Tape Dispenser
0.0.668.91

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
20420207
eCl@ss 4.0
24110590
eCl@ss 4.1
24110590
eCl@ss 5.0
20420207
eCl@ss 5.1
20420207
eCl@ss 6.0.1
20420207
eCl@ss 7.1
20420207
eCl@ss 8.0
20420207
UNSPSC 7.0
44102306
UNSPSC 9.0
44102306
customs tariff number
82055980