Cable Pulley Wheel D42/D6-12
0.0.682.16

Cable Pulley Wheel D42/D6-12

0.0.682.16

View CAD-Data Assign to comparison list Compare products https://fi-product.item24.com/en/directlink/pro/68216
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Cable Pulley Wheel D42/D6-12
0.0.682.16

Attributes

Line
Line D30
Delivery unit
1 set
Weight
m = 37 g
ESD
ESD-safe = No
Cable Pulley Wheel D42/D6-12
0.0.682.16

Details

Pulley D42/D6-10, PA
Bracket plate R25/D6-8.5, St, bright zinc-plated
Time to get your applications moving – and this is how! Karakuri/LCA uses a combination of gravity, leverage and muscle power. Cable components from item give you the tools you need to transmit mechanical movements and tensile forces.

 

Cables often need to be redirected to create compact constructions. Cable Pulley Wheel D42/D6-12 offers simple and secure guidance for cables. This high-quality, ball-bearing pulley can be screwed directly to the profile with or without Spacer Bushings. The bracket plate included in the scope of supply stops the cable from springing out of the pulley.
Synthetic Fibre Cable D3 can be easily redirected around components and is frequently used with counterweights. When it comes to making mechanical connections for actuating or triggering a Karakuri/LCA solution, it is advisable to use Steel Cable D3 sheathed. Thimble D12/D3 and Cable End Link D12-34 create the connections between cables and accessories.
Steel cables can be connected using Wire Cable Clamp D3 M4x10, which can be released to allow fine adjustment.
Cable Pulley Wheel D42/D6-12
0.0.682.16

Accessoires / Service

Spacer Bushing D17/D6-12
Delivery unit
1 pce.
Article-No.
0.0.681.67
Spacer Bushing D17/D6-5
Delivery unit
1 pce.
Article-No.
0.0.685.67
Steel Cable D3 sheathed, transparent
Delivery unit
1 roll, length 100 m
Article-No.
0.0.675.05
Synthetic Fibre Cable D3, grey similar to RAL 7042
Delivery unit
1 roll, length 100 m
Article-No.
0.0.682.01
Cable Pulley Wheel D42/D6-12
0.0.682.16

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23340303
eCl@ss 4.0
23170706
eCl@ss 4.1
23170706
eCl@ss 5.0
23179106
eCl@ss 5.1
23340203
eCl@ss 6.0.1
23340390
eCl@ss 7.1
23340303
eCl@ss 8.0
23340303
UNSPSC 7.0
56111905
UNSPSC 9.0
56111905
customs tariff number
83024900