Label Profile D30 e, transparent
0.0.690.26

Label Profile D30 e, transparent

0.0.690.26

View CAD-Data Assign to comparison list Compare products https://fi-product.item24.com/en/directlink/pro/69026
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce., length 2000 mm
≥1
on application
cut-off max. 2000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Label Profile D30 e, transparent
0.0.690.26

Attributes

Line
Line D30
Material
PVC
Property
transparent
Delivery unit
1 pce., length 2000 mm
Weight, spec. Length
m = 90 g/m
ESD
ESD-safe = No
Length, rated
L = 2000 mm
Label Profile D30 e, transparent
0.0.690.26

Details

Label Profile D30 e can be clipped onto the flank of a Profile Tube D30 or onto Fastening Profile D30 0-20° e ESD.
The off-centre design of the fastening profile ensures it is not knocked out of place when containers are removed from behind it. Labelling cards can be up to 30 mm high and will not fall out, even if the label profile is turned 180°.
A continuous strip of label profile can be fitted to run the entire width of a cross profile when using separate sections of fastening profile to hold it in place.
Label Profile D30 e, transparent
0.0.690.26

Accessoires / Service

Fastening Profile D30 0-20° e ESD, black similar to RAL 9005
Delivery unit
1 pce., length 2000 mm
Article-No.
0.0.691.79
Profile Tube D30, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.628.28
Profile 6 D30, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.616.46
Label Profile D30 e, transparent
0.0.690.26

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21102290
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
35020190
eCl@ss 8.0
35020190
UNSPSC 7.0
56111906
UNSPSC 9.0
56111906
customs tariff number
39162000