Threaded Insert, Profile Tube D30 heavy duty M6
0.0.696.61

Threaded Insert, Profile Tube D30 heavy duty M6

0.0.696.61

View CAD-Data Assign to comparison list Compare products https://fi-product.item24.com/en/directlink/pro/69661
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Threaded Insert, Profile Tube D30 heavy duty M6
0.0.696.61

Attributes

Line
Line D30
Material
St, bright zinc-plated
Delivery unit
1 pce.
Weight
m = 23.0 g
ESD
ESD-safe = Yes
Threaded Insert, Profile Tube D30 heavy duty M6
0.0.696.61

Details

Heavy metal! Robust Threaded Insert, Profile Tube D30 heavy duty M6 can be used to screw all kinds of attachments to the end face of a Profile Tube D30 heavy duty or Profile Tube D30-45° heavy duty.
The M6 thread is needed for applications such as fitting a Profile Tube D30 heavy duty to a Tube Holder 6 D30 (0.0.642.23) or Tube Holder 8 D30 (0.0.642.05).
The metal Threaded Insert is self-tapping and is screwed into place via an 8 A/F hex socket.
Note: Please observe the load limits of an M6 screw connection.
Threaded Insert, Profile Tube D30 heavy duty M6
0.0.696.61

Accessoires / Service

Profile Tube D30 heavy duty, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.642.34
Profile Tube D30-45° heavy duty, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.683.34
Tube Holder 6 D30
Delivery unit
1 set
Article-No.
0.0.642.23
Tube Holder 8 D30
Delivery unit
1 set
Article-No.
0.0.642.05

Downloads

ESD Product Qualification(363 KB)
Threaded Insert, Profile Tube D30 heavy duty M6
0.0.696.61

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360292
eCl@ss 4.0
22041441
eCl@ss 4.1
22041441
eCl@ss 5.0
37070517
eCl@ss 5.1
37070517
eCl@ss 6.0.1
23369290
eCl@ss 7.1
23369290
eCl@ss 8.0
23369290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
73181900