Knuckle Foot D40 ESD, M8x60, stainless
0.0.697.93

Knuckle Foot D40 ESD, M8x60, stainless

0.0.697.93

View CAD-Data Assign to comparison list Compare products https://fi-product.item24.com/en/directlink/pro/69793
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Knuckle Foot D40 ESD, M8x60, stainless
0.0.697.93

Attributes

Property
stainless
Delivery unit
1 pce.
Weight
m = 39 g
ESD
ESD-safe = Yes
Force max
Fmax. = 1000 N
Angle
α = 15 °
Knuckle Foot D40 ESD, M8x60, stainless
0.0.697.93

Details

Spindle, St, stainless
Foot plate, PA, black
Hexagon nut DIN 934 M8, St, stainless
Standing strong thanks to dual compensation. The steplessly height-adjustable Knuckle Foot D40 ESD, M8x60 is made of a special, electrostatically dissipative polyamide. Its angle-adjustable foot plate helps it to compensate for unevenness in floors.
The stainless Knuckle Foot can be installed in the core bore of a profile via a tapped M8 thread. The minimum foot height is obtained by removing the hexagon nut.
Thanks to its ESD-safe design, the Knuckle Foot is ideal for use in an electrostatic protected area (EPA). The ESD marking is on the underside of the foot plate.
The load-carrying capacity of the product is 1000 N. If applications involve particularly heavy loads, item Knuckle Feet in stainless steel can be used.
A ball and socket joint compensates for slopes.
Load F (vertical) = 1,000 N
Knuckle Foot D40 ESD, M8x60, stainless
0.0.697.93

Accessoires / Service

Rubber Insert D40, black
Delivery unit
1 pce.
Article-No.
0.0.265.70
Foot Clamp D40
Delivery unit
1 pce.
Article-No.
0.0.703.69
Knuckle Foot D40 ESD, M8x60, stainless
0.0.697.93

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23250312
eCl@ss 4.0
22041433
eCl@ss 4.1
22041433
eCl@ss 5.0
23250312
eCl@ss 5.1
23250312
eCl@ss 6.0.1
23369290
eCl@ss 7.1
23250312
eCl@ss 8.0
23250312
UNSPSC 7.0
31162307
UNSPSC 9.0
31162307
customs tariff number
73269098