Lift Module 8 120x120 HF
0.0.698.62

Lift Module 8 120x120 HF

0.0.698.62

View CAD-Data Assign to comparison list Compare products https://fi-product.item24.com/en/directlink/pro/69862
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Videos
  • Classification
Lift Module 8 120x120 HF
0.0.698.62

Attributes

Line
Work Bench System
Delivery unit
1 set
Weight
m = 8.55 kg
ESD
ESD-safe = No
Lift Module 8 120x120 HF
0.0.698.62

Details

Pedal-operated (hydraulic) lift module
Fastening elements
Fmax 1000 N
Mmax 100 Nm, Mmax dyn 50 Nm
Powerful height adjustment anywhere! Use Lift Module 8 120x120 HF to lift loads of up to 100 kg – without needing a power supply. This is ideal for mobile, height-adjustable work benches, frames or fixtures.
By actuating the foot pedal, you can extend the hydraulic column up to 400 mm in stages. To lower the column in a controlled manner, simply lift the pedal gently.
The Line 8 grooves on the extending profile make it easy to attach components from the item MB Building Kit System.
Depending on the application in question, a load of between 15 and 20 kg is sufficient to lower the solution.
Lift Module 8 120x120 HF
0.0.698.62

Accessoires / Service

Castor D100 swivel with double-brake
Delivery unit
1 pce.
Article-No.
0.0.602.40
Castor Support 8 80x40
Delivery unit
1 set
Article-No.
0.0.642.76
SystemMobile S41T
Delivery unit
1 set
Article-No.
0.0.651.68
Lift Module 70x70 GH
Delivery unit
1 set
Article-No.
0.0.652.60

Downloads

Assembly instruction(830 KB)
EC-Declaration of Conformity(1 MB)

Videos

Lift Module 8 120x120 HF
0.0.698.62

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100290
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111902
UNSPSC 9.0
56111902
customs tariff number
84254900