Angle Joint Set M6
0.0.701.13

Angle Joint Set M6

0.0.701.13

View CAD-Data Assign to comparison list Compare products https://fi-product.item24.com/en/directlink/pro/70113
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Angle Joint Set M6
0.0.701.13

Attributes

Line
Line D30
Delivery unit
1 set
Weight
m = 56.0 g
ESD
ESD-safe = Yes
Extraction force
Fextr. = 40 N
Angle Joint Set M6
0.0.701.13

Details

1 angle joint M6, St, bright zinc-plated
1 angle joint M6 LH, St, bright zinc-plated
1 hexagon nut DIN 934-M6-I8I LH, St, bright zinc-plated
3 hexagon nuts DIN 934-M6-I8I, St, bright zinc-plated
Angle Joint Set M6 creates a 90° corner fastening between moving components in Karakuri/LCA applications. The joints are perfect for easy-running and reliable power transmission in two directions of movement. The solution is low maintenance and ensures high process reliability. The maximum pivot angle is 15°.
The two ball studs have a right-hand male thread (RH) while one of the two ball sockets has a right-hand female thread and the other has a left-hand (LH) female thread. This enables precise adjustment because the spacing gets bigger or smaller depending on the direction of rotation.
Note: If a Threaded Rod is used, Thread Adapter M6 LH/RH T1 (0.0.709.48) must also be used (left/right-hand thread). If a Threaded Rod is not used, Thread Adapter M6 LH/RH T2 (0.0.709.41) is required.
Angle Joint Set M6
0.0.701.13

Accessoires / Service

Axial Joint Set M6
Delivery unit
1 set
Article-No.
0.0.710.49
Threaded Rod M6-1000
Delivery unit
1 pce., length 1000 mm
Article-No.
0.0.709.42
Thread Adapter M6 LH/RH T1
Delivery unit
1 set
Article-No.
0.0.709.48
Thread Adapter M6 LH/RH T2
Delivery unit
1 pce.
Article-No.
0.0.709.41
Profile Tube 8 D30, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.663.94
Release Unit D30 Bar 70/45
Delivery unit
1 pce.
Article-No.
0.0.658.82
Release Unit D30 Bar 70/45 T1
Delivery unit
1 pce.
Article-No.
0.0.710.24
Profile 6 D30, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.616.46
Angle Joint Set M6
0.0.701.13

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23110790
eCl@ss 4.0
23110807
eCl@ss 4.1
23110807
eCl@ss 5.0
23110807
eCl@ss 5.1
23110807
eCl@ss 6.0.1
23110807
eCl@ss 7.1
23110807
eCl@ss 8.0
23110807
UNSPSC 7.0
31161704
UNSPSC 9.0
31161704
customs tariff number
83024200