Motor Fastening Set 8 40 D16
0.0.703.11

Motor Fastening Set 8 40 D16

0.0.703.11

View CAD-Data Assign to comparison list Compare products https://fi-product.item24.com/en/directlink/pro/70311
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Motor Fastening Set 8 40 D16
0.0.703.11

Attributes

Line
FT
Delivery unit
1 set
Weight
m = 522 g
ESD
ESD-safe = Yes
Motor Fastening Set 8 40 D16
0.0.703.11

Details

Expanding hub coupling D16/d13, Al/St/TPU
Torque brace 8 40, St, bright zinc-plated
3 Countersunk Screws DIN 7991 M6x40, St, bright zinc-plated
Drive shaft D16, St, black
2 hexagon screws ISO 4017 M6x25, St, bright zinc-plated
Parallel key DIN 6885-A-5x5x25, St 
Motor Fastening Set 8 40 D16 is a universal solution for connecting item Motors AC D16 to a conveyor belt. It transfers torque to the Drive Pulley.
The Fastening Set is fitted on the right or left of the conveyor belt, on the housing of the drive assembly. The Motor with integrated gearbox is screw-fastened to the torque brace. The drive’s orientation can be adjusted in 90° increments.
The drive shaft is pressed into the Motor’s hollow shaft without the need for any additional machining. The expanding hub coupling compensates for misalignment on the Drive Pulley.
Motor Fastening Set 8 40 D16
0.0.703.11

Accessoires / Service

Flat Belt Conveyor 8 40 D
Delivery unit
1 pce.
Article-No.
0.0.711.32
Double Flat Belt Conveyor 8 40 D
Delivery unit
1 pce.
Article-No.
0.0.711.33
Timing Belt Conveyor 8 40 D
Delivery unit
1 pce.
Article-No.
0.0.711.34
Double Timing Belt Conveyor 8 40 D
Delivery unit
1 pce.
Article-No.
0.0.711.35
Motor AC D16-180W-i6
Delivery unit
1 pce.
Article-No.
0.0.705.44
Motor AC D16-180W-i10
Delivery unit
1 pce.
Article-No.
0.0.705.45
Motor AC D16-180W-i14
Delivery unit
1 pce.
Article-No.
0.0.705.46
Motor AC D16-120W-i32
Delivery unit
1 pce.
Article-No.
0.0.705.48
Motor AC D16-120W-i75
Delivery unit
1 pce.
Article-No.
0.0.705.49
Motor AC D16-180W-i19
Delivery unit
1 pce.
Article-No.
0.0.705.47

Downloads

Assembly instruction(2 MB)
Motor Fastening Set 8 40 D16
0.0.703.11

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23170208
eCl@ss 4.0
23170301
eCl@ss 4.1
23170301
eCl@ss 5.0
23170210
eCl@ss 5.1
23170210
eCl@ss 6.0.1
23309205
eCl@ss 7.1
23170208
eCl@ss 8.0
23170208
UNSPSC 7.0
31163001
UNSPSC 9.0
31163001
customs tariff number
84313900