Table-Top Support 8 520x100
0.0.703.60

Table-Top Support 8 520x100

0.0.703.60

View CAD-Data Assign to comparison list Compare products https://fi-product.item24.com/en/directlink/pro/70360
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Table-Top Support 8 520x100
0.0.703.60

Attributes

Line
Work Bench System
Delivery unit
1 set
Weight
m = 2.2 kg
ESD
ESD-safe = No
Table-Top Support 8 520x100
0.0.703.60

Details

Table-Top Support, St, powder-coated, white aluminium similar to RAL 9006
Fastening elements
Row of holes on three sides
Just as good on their own! When building custom work bench solutions, you can also order item Cantilever Foot 8 160x60 790x90 and Table-Top Support 8 520x100 individually instead of in a set. This means you can design corner solutions and work benches with an odd number of legs.
The Table-Top Support connects the table top with the table leg and supporting struts in both directions for table tops that are large or need to carry heavy loads.
Table-Top Support 8 520x100
0.0.703.60

Accessoires / Service

Table-Top Support Set 8 520x100
Delivery unit
1 set
Article-No.
0.0.676.17
Table Column Set 1 E 230V
Delivery unit
1 set
Article-No.
0.0.693.89
Table Column Set 3 E 230V
Delivery unit
1 set
Article-No.
0.0.693.90
Table Top 25 plastic coated, grey, similar to RAL 7035
Delivery unit
cut-off max. 2770x2040 mm
Article-No.
0.0.681.81
Table Top 30, high pressure laminate, ESD, grey, similar to RAL 7035
Delivery unit
cut-off max. 2770x2040 mm
Article-No.
0.0.681.80
Table Top 30, high pressure laminate, grey, similar to RAL 7035
Delivery unit
cut-off max. 2770x2040 mm
Article-No.
0.0.681.79
Cantilever Foot 8 160x60 790x90
Delivery unit
1 set
Article-No.
0.0.703.61
Table-Top Support 8 520x100
0.0.703.60

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100291
eCl@ss 4.0
22041430
eCl@ss 4.1
22041430
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162307
UNSPSC 9.0
31162307
customs tariff number
83024900