Drawer Unit Adapter Set E 750
0.0.707.10

Drawer Unit Adapter Set E 750

0.0.707.10

View CAD-Data Assign to comparison list Compare products https://fi-product.item24.com/en/directlink/pro/70710
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Drawer Unit Adapter Set E 750
0.0.707.10

Attributes

Line
Work Bench System
Delivery unit
1 set
Weight
m = 2.2 kg
ESD
ESD-safe = No
Drawer Unit Adapter Set E 750
0.0.707.10

Details

2 C-Profiles, St, bright zinc-plated
Facing, St, grey similar to RAL 7042
Double-sided adhesive tape
Fastening elements
Lightweight Drawer Units for lean benches: Drawer Unit S2 E and Drawer Unit S3 E feature two and three full pull-out drawers respectively. The top drawer of each unit is ideal for pens and flat utensils. A dividing insert system is enclosed for all drawers so that users can keep everything organised. A labelling panel is integrated into the grip rails. The ball-bearing soft-close feature ensures drawers slide smoothly and easily shut.
These lockable Drawer Units can be fastened to any table top using the drilled holes on the top. Adapter Sets are available for use with item work benches that have supporting struts.
Drawer Unit Adapter Set E 750
0.0.707.10

Accessoires / Service

Drawer Unit S2 E, grey similar to RAL 7042
Delivery unit
1 set
Article-No.
0.0.700.97
Drawer Unit S3 E, grey similar to RAL 7042
Delivery unit
1 set
Article-No.
0.0.700.98

Downloads

Assembly instruction(674 KB)
Drawer Unit Adapter Set E 750
0.0.707.10

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100290
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111903
UNSPSC 9.0
56111903
customs tariff number
83024200