Table Column Set 8 80x40 K
0.0.707.52

Table Column Set 8 80x40 K

0.0.707.52

View CAD-Data Assign to comparison list Compare products https://fi-product.item24.com/en/directlink/pro/70752
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Table Column Set 8 80x40 K
0.0.707.52

Attributes

Line
Work Bench System
Delivery unit
1 set
Weight
m = 15.98 kg
ESD
ESD-safe = No
Stroke max.
Hmax = 300 mm
Table Column Set 8 80x40 K
0.0.707.52

Details

4 columns, Al, anodized, natural
Assembly set, including 2 right-angle gearboxes, 2 gearboxes, a cranked handle and all the necessary fixings
Notes on Use and Installation
The basis for autonomous work benches! Using a cranked handle to adjust the height means work benches based on Table Column Set 8 80x40 K do not require any electrical power. The four table columns can be adjusted in height by up to 300 mm, have Line 8 grooves on the outside and use Profiles 8 80x40 as supporting struts for the Table Top. Tube D16 6 A/F acts as a synchroniser shaft, is concealed inside the frame and transmits torque evenly.
Profiles 8 80x40 and Tubes D16 6 A/F need to be added to the set as appropriate for the required table size.


Tubes D16 6 A/F and Profiles 8 80x40 in the desired lengths must also be ordered for use with the Table Column Set. This makes it possible to build work benches with any dimensions you like, up to 1800 mm x 1800 mm.
Table Column Set 8 80x40 K produces customised, manually height-adjustable work benches. Working height can be adjusted by up to 300 mm using a crank drive. This means robust benches for production or maintenance applications can be built with minimal materials. Load-carrying capacity is up to 120 kg.
Compatibility with all the components in the Work Bench System and the entire item Building Kit System ensures your construction can be tailored precisely to your requirements. This solution is also ideal for mobile, ergonomic workstations that don’t need a power supply.
The crank can be removed and, if required, can be securely stowed on the work bench using Magnetic Holder 8 Nd (0.0.687.14).
The synchronised height-adjustment system for the four table columns utilises Tube D16 6 A/F (0.0.699.97), which is concealed within the table frame.
1   2x   7.0.000.26 L1[mm] = T[mm]-200
2   3x   7.0.000.09 L2[mm] = B[mm]-80
3   1x   7.0.000.26 L3[mm] = B[mm]-120
4   1x   7.0.000.09 L4[mm] = √[(B-140)2+5422] - 60
5   2x   7.0.000.09 L5[mm] = T[mm]-160
6   2x   0.0.699.98 L6[mm] = T[mm]-207
7   1x   0.0.699.98 L7[mm] = B[mm]-126
Table Column Set 8 80x40 K
0.0.707.52

Accessoires / Service

Tube  D16 6 A/F
Delivery unit
1 pce., length 6000 mm
Article-No.
0.0.699.97
Castor D75 swivel with double-brake
Delivery unit
1 pce.
Article-No.
0.0.420.16
Table-Top Fastening Set 8
Delivery unit
1 set
Article-No.
0.0.617.63
Table Top 25 plastic coated, grey, similar to RAL 7035
Delivery unit
cut-off max. 2770x2040 mm
Article-No.
0.0.681.81
Knuckle Foot D40, M10x80, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.637.01
Castor D65 swivel
Delivery unit
1 pce.
Article-No.
0.0.444.94
Castor D65 swivel brake
Delivery unit
1 pce.
Article-No.
0.0.444.95
Castor D75 swivel
Delivery unit
1 pce.
Article-No.
0.0.420.14
Castor D75 swivel ESD
Delivery unit
1 pce.
Article-No.
0.0.420.15
Castor D75 PA swivel
Delivery unit
1 pce.
Article-No.
0.0.605.45
Castor D75 swivel with double-brake ESD
Delivery unit
1 pce.
Article-No.
0.0.420.17
Castor D75 PA swivel double-brake
Delivery unit
1 pce.
Article-No.
0.0.605.46

Downloads

Assembly instruction(3 MB)
Table Column Set 8 80x40 K
0.0.707.52

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100290
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111902
UNSPSC 9.0
56111902
customs tariff number
84289090