Frame Profile 8 31x20, natural
0.0.707.73

Frame Profile 8 31x20, natural

0.0.707.73

View CAD-Data Assign to comparison list Compare products https://fi-product.item24.com/en/directlink/pro/70773
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce., length 6000 mm
≥1
on application
cut-off max. 6000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Deflection calculator
  • Classification
Frame Profile 8 31x20, natural
0.0.707.73

Attributes

Line
line 8
Material
Al, anodized
Property
natural
Delivery unit
cut-off max. 6000 mm
Weight, spec. Length
m = 512 g/m
ESD
ESD-safe = No
Frame Profile 8 31x20, natural
0.0.707.73

Details

The item Access Door system is based on components that have been carefully coordinated to produce highly functional door solutions. The components are available both separately and as a standardised or configurable door solution.
The finished door can be combined with an outer door frame made of Line 8 profiles (standard or light variants). It can also be opened and closed from both sides and features an all-round seal.
Frame Profile 8 31x20 is used as a rebate for Door Profile 8 103x40 (0.0.706.51). It is fastened to the inside of the outer door frame. A matching seal (0.0.702.57) is pressed into the specially designed groove on the Frame Profile.
The Frame Profile is fitted to the groove on the outer door frame using Clip 8 St (0.0.428.97).
Frame Profile 8 31x20, natural
0.0.707.73

Accessoires / Service

Frame Profile Seal 10x4.8
Delivery unit
1 pce., length 3000 mm
Article-No.
0.0.702.57
Clip 8 St, bright zinc-plated
Delivery unit
1 pce.
Article-No.
0.0.428.97
Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30

Downloads

Assembly instruction(2 MB)

Deflection calculator

To determine the profile deflection around the Y-axis, please enter

The calculation already takes the deflection caused by the dead weight into account.

Load 1

load 1
Deflection f1x: 0 mm Bending stress σ1x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f1y: 0 mm Bending stress σ1y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 2

load 2
Deflection f2x: 0 mm Bending stress σ2x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f2y incidental: 0 mm Bending stress σ2y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 3

load 3
Deflection f3x: 0 mm Bending stress σ3x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f3y incidental: 0 mm Bending stress σ3y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Frame Profile 8 31x20, natural
0.0.707.73

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23240190
eCl@ss 4.0
22041426
eCl@ss 4.1
22041426
eCl@ss 5.0
23250320
eCl@ss 5.1
23250320
eCl@ss 6.0.1
23250320
eCl@ss 7.1
23240190
eCl@ss 8.0
23240190
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
76042100