Flexible Conduit, Economy, black similar to RAL 9005
0.0.710.35

Flexible Conduit, Economy, black similar to RAL 9005

0.0.710.35

View CAD-Data Assign to comparison list Compare products https://fi-product.item24.com/en/directlink/pro/71035
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Flexible Conduit, Economy, black similar to RAL 9005
0.0.710.35

Attributes

Line
Work Bench System
Property
black similar to RAL 9005
Delivery unit
1 set
Weight
m = 0.97 kg
ESD
ESD-safe = No
Flexible Conduit, Economy, black similar to RAL 9005
0.0.710.35

Details

31 segments, PA
Cable Duct connection, PA
Base plate, PA/St
Flexible Conduit, Economy routes cables neatly from the floor to the Cable Duct. This movable cable guidance system compensates for height differences – including on adjustable tables – and can be clipped to the underside of any Cable Duct segment. Its weighted foot ensures the Flexible Conduit stands firmly on the floor.
Flexible Conduit, Economy, black similar to RAL 9005
0.0.710.35

Accessoires / Service

Cable Duct, Economy, black similar to RAL 9005
Delivery unit
1 set
Article-No.
0.0.677.86
Flexible Conduit, Economy, black similar to RAL 9005
0.0.710.35

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27400704
eCl@ss 4.0
27140603
eCl@ss 4.1
27140603
eCl@ss 5.0
27140603
eCl@ss 5.1
27140603
eCl@ss 6.0.1
27400704
eCl@ss 7.1
27400704
eCl@ss 8.0
27400704
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
39259020