Bevel Gearbox D14/D11-i60
0.0.710.80

Bevel Gearbox D14/D11-i60

0.0.710.80

View CAD-Data Assign to comparison list Compare products https://fi-product.item24.com/en/directlink/pro/71080
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Bevel Gearbox D14/D11-i60
0.0.710.80

Attributes

Delivery unit
1 pce.
Weight
m = 1.101 kg
ESD
ESD-safe = Yes
Gear ratio
i = 60
Bevel Gearbox D14/D11-i60
0.0.710.80

Details

Bevel Gearboxes D14/D11 for item Motor AC D11 are available in six gear ratios to ensure users can adjust the speed of their conveyor belt.
As a plug-and-play solution, the Gearbox is screw-fastened to the Motor without any need for additional machining. Using Motor Fastening Set 8 40 D14, you can fit the Gearbox and Motor on the right or left of the conveyor belt.
Bevel Gearbox D14/D11-i60
0.0.710.80

Accessoires / Service

Motor Fastening Set 8 40 D14
Delivery unit
1 set
Article-No.
0.0.705.73
Motor AC D11-180W
Delivery unit
1 pce.
Article-No.
0.0.705.69
Bevel Gearbox D14/D11-i60
0.0.710.80

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23320105
eCl@ss 4.0
36400806
eCl@ss 4.1
36400701
eCl@ss 5.0
23320105
eCl@ss 5.1
23320105
eCl@ss 6.0.1
23320105
eCl@ss 7.1
23320105
eCl@ss 8.0
23320105
UNSPSC 7.0
31171713
UNSPSC 9.0
31171713
customs tariff number
84834025