Flat Belt Conveyor 8 40 D
0.0.711.32

Flat Belt Conveyor 8 40 D

0.0.711.32

Assign to comparison list Compare products https://fi-product.item24.com/en/directlink/pro/71132
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Flat Belt Conveyor 8 40 D
0.0.711.32

Attributes

Line
FT
line 8
Delivery unit
1 pce.
Nominal voltage
Un = 230/400 V
Conveyor belt width BT
BT = BG-10 (but BG-5 if BG = 40
Drive arrangement
Output side left/right
Total width of conveyor BG
BG = 40, 80, 120, 160, 200, 240, 320, 400
Axle spacing on BFT (generated)
LA = 500–6000 mm
Conveyor belt speed BFT (generated)
V TB = 2.5–28.9 m/min
Drive position
0°; 90°; 180°; 270°
Flat Belt Conveyor 8 40 D
0.0.711.32

Details

Flat Belt Conveyor 8 40 D is available in eight widths up to 400 mm and in lengths up to 6000 mm. This continuous flat belt facilitates the efficient transportation of unit loads, including loads with irregular bases.
The stable load-bearing frame with two freely accessible Line 8 grooves makes it easier to attach accessories, connect stands and integrate machines.
Depending on the type of belt used, Flat Belt Conveyor 8 40 D can either have reduced static friction to enable accumulation or be designed to keep workpieces moving on an incline of up to 20°. A low-friction glide plate made of 2 mm stainless steel gives the belt additional support.

Downloads

Assembly instruction(2 MB)
Declaration of incorporation(2 MB)
Technical documentation(348 KB)
Flat Belt Conveyor 8 40 D
0.0.711.32

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120402
eCl@ss 4.0
36121401
eCl@ss 4.1
36121401
eCl@ss 5.0
36120402
eCl@ss 5.1
36120402
eCl@ss 6.0.1
36120402
eCl@ss 7.1
36120402
eCl@ss 8.0
36120402
UNSPSC 7.0
26111506
UNSPSC 9.0
26111506
customs tariff number
84283300