Door Profile Cap Set 8 103x40, natural
0.0.711.62

Door Profile Cap Set 8 103x40, natural

0.0.711.62

View CAD-Data Assign to comparison list Compare products https://fi-product.item24.com/en/directlink/pro/71162
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Classification
Door Profile Cap Set 8 103x40, natural
0.0.711.62

Attributes

Line
line 8
Property
natural
Delivery unit
1 set
Weight
m = 428 g
ESD
ESD-safe = No
Torque
M = 15 Nm
Door Profile Cap Set 8 103x40, natural
0.0.711.62

Details

2 caps A, Al
2 caps B, Al
8 Button-Head Screws ISO 7380 M8x10, St, bright zinc-plated
The item Access Door system is based on components that have been carefully coordinated to produce highly functional door solutions. The components are available both separately and as a standardised or configurable door solution.
The finished door can be combined with an outer door frame made of Line 8 profiles (standard or light variants). It can also be opened and closed from both sides and features an all-round seal.
Door Profile Cap Set 8 103x40 seals off Door Profile 8 103x40 (0.0.706.51) at the end face. The caps are screwed into the core bores and form the corners of the door. The set contains the necessary fastening materials.
Door Profile Cap Set 8 103x40, natural
0.0.711.62

Accessoires / Service

Door Profile 8 103x40, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.706.51
Profile Machining, End-Face Thread, M8x20
Delivery unit
1 pce.
Article-No.
0.0.026.95
Profile Machining, End-Face Thread, MX x 7X
Delivery unit
1 pce.
Article-No.
0.0.722.96
Door Profile Cap Set 8 103x40, natural
0.0.711.62

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23219090
eCl@ss 5.0
23210890
eCl@ss 5.1
23210890
eCl@ss 6.0.1
23219090
eCl@ss 7.1
23219090
eCl@ss 8.0
23219290
UNSPSC 7.0
31141501
UNSPSC 9.0
31141501
customs tariff number
76169990