Drop Down Seal 24x835
0.0.711.84

Drop Down Seal 24x835

0.0.711.84

View CAD-Data Assign to comparison list Compare products https://fi-product.item24.com/en/directlink/pro/71184
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Drop Down Seal 24x835
0.0.711.84

Attributes

Delivery unit
1 set
Weight
m = 499 g
ESD
ESD-safe = No
Status on delivery
Preassembled
Drop Down Seal 24x835
0.0.711.84

Details

1 drop-down seal 24x835, Al, silicone
1 double-sided adhesive tape 19x1085, acrylate adhesive
The item Access Door system is based on components that have been carefully coordinated to produce highly functional door solutions. The components are available both separately and as a standardised or configurable door solution.
The finished door can be combined with an outer door frame made of Line 8 profiles (standard or light variants). It can also be opened and closed from both sides and features an all-round seal.
The Drop Down Seal closes the gap between the door and the floor. The seal lifts up and lowers down by up to 15 mm automatically as the door is opened and closed. A strip of adhesive tape is used to fix it to the door.
The drop-down seal can be shortened at the side without the trigger pin. To ensure the mechanism is not damaged, it is important to select the right variant (835 mm, 960 mm or 1085 mm) for your door width and then cut it to length.
The travel on the seal can be regulated via a 3 A/F hexagon socket on the trigger pin.
Drop Down Seal 24x835
0.0.711.84

Accessoires / Service

Door Profile 8 103x40, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.706.51

Downloads

Assembly instruction(2 MB)
Drop Down Seal 24x835
0.0.711.84

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23219090
eCl@ss 5.0
23210890
eCl@ss 5.1
23210890
eCl@ss 6.0.1
23219090
eCl@ss 7.1
23219090
eCl@ss 8.0
23219290
UNSPSC 7.0
31181509
UNSPSC 9.0
31181509
customs tariff number
39269097