Sprocket Wheel z16 D34.8-5.2
0.0.714.48

Sprocket Wheel z16 D34.8-5.2

0.0.714.48

View CAD-Data Assign to comparison list Compare products https://fi-product.item24.com/en/directlink/pro/71448
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Sprocket Wheel z16 D34.8-5.2
0.0.714.48

Attributes

Line
Line D30
Material
St
Delivery unit
1 pce.
Weight
m = 40 g
ESD
ESD-safe = Yes
Sprocket Wheel z16 D34.8-5.2
0.0.714.48

Details

1 Sprocket Wheel z16 D34.8-5.2, St
Sprocket Wheel z16 D34.8-5.2 transmits the movement of a Chain 1/2" (0.0.465.17) to a Profile Tube. It is fastened in place using Adapter Sleeve D30-43 M35 (0.0.714.50).
Thanks to the spacer rings included in the scope of supply, one Adapter Sleeve D30-43 M35 can accommodate two Sprocket Wheels. The supporting profile is mounted with Bearing Flange Set 8 D30 120x30 M6 (0.0.715.23) and acts as a synchronisation shaft. Several Adapter Sleeves can be used on the profile for spatially separated power transmission.
Chain 1/2" (0.0.465.17) is an alternative to a cable for Karakuri/LCA applications It is connected to a profile using Chain Fastener 1/2" M6-50 (0.0.708.59). It can be redirected using Pulley D75/D55 (0.0.708.62) and Chain Connector 1/2" 90° (0.0.708.60).
Sprocket Wheel z16 D34 (0.0.714.48) is used to transmit forces, and is fitted in place on a Profile Tube D30 heavy duty using Adapter Sleeve D30-43 M35 (0.0.714.50). The Profile Tube itself is fitted to a frame using Bearing Flange Set 8 D30 120x30 (0.0.715.23), which ensures it can rotate freely.
Sprocket Wheel z16 D34.8-5.2
0.0.714.48

Accessoires / Service

Bearing Flange Set 8 D30 120x30 M8
Delivery unit
1 set
Article-No.
0.0.715.23
Adapter Sleeve D30-43 M35
Delivery unit
1 set
Article-No.
0.0.714.50
Pulley D75/D55-14 M6 ESD
Delivery unit
1 set
Article-No.
0.0.708.62
Chain Connector 1/2″ 90°
Delivery unit
1 set
Article-No.
0.0.708.60
Chain Fastener 1/2" M6-50
Delivery unit
1 set
Article-No.
0.0.708.59
Available soon
Chain 1/2″
Delivery unit
cut-off max. 25 m in 1″ intervals
Article-No.
0.0.465.17
Profile Tube D30 heavy duty, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.642.34
Profile Tube D30-45° heavy duty, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.683.34
Sprocket Wheel z16 D34.8-5.2
0.0.714.48

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23170490
eCl@ss 4.0
23170705
eCl@ss 4.1
23170705
eCl@ss 5.0
23179105
eCl@ss 5.1
23179105
eCl@ss 6.0.1
23179105
eCl@ss 7.1
23179105
eCl@ss 8.0
23179105
UNSPSC 7.0
26111505
UNSPSC 9.0
26111505
customs tariff number
84839089