Pivot Bracket Set 8 40
0.0.716.39

Pivot Bracket Set 8 40

0.0.716.39

View CAD-Data Assign to comparison list Compare products https://fi-product.item24.com/en/directlink/pro/71639
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Pivot Bracket Set 8 40
0.0.716.39

Attributes

Line
FT
line 8
Delivery unit
1 set
Weight
m = 402 g
ESD
ESD-safe = Yes
Pivot Bracket Set 8 40
0.0.716.39

Details

1 pivot bracket 8 40, St, bright zinc-plated
3 T-Slot Nuts V 8 St M8, St, bright zinc-plated
2 Countersunk Screws DIN 7991 M8x16, St, bright zinc-plated
1 button flange head screw ISO 7380 M8x16, St, bright zinc-plated
Pivot Bracket Set 8 40 is ideal for fastening a conveyor belt or roller conveyor to a frame at any angle. The angle of incline is set by moving the pivot bracket up or down in a vertical groove on the supporting frame.
The recommended load is around 1750 N.
In the case of higher, dynamic loads, it is advisable to use two Pivot Bracket Sets in parallel on a Profile 8 80x40.
Please note the minimum clearance between the frame and conveyor belt or roller conveyor and the load-carrying limits of the components when in use. This reduces the risk of bruising from moving components.
Pivot Bracket Set 8 40
0.0.716.39

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
73269098