Perforated Sheet St 3mm, stainless
0.0.717.52

Perforated Sheet St 3mm, stainless

0.0.717.52

View CAD-Data Assign to comparison list Compare products https://fi-product.item24.com/en/directlink/pro/71752
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Perforated Sheet St 3mm, stainless
0.0.717.52

Attributes

Material
St, stainless
Property
stainless
Delivery unit
1 pce.
Weight
m = 9.8 kg
ESD
ESD-safe = Yes
cleanroom suitability
Yes
Perforated Sheet St 3mm, stainless
0.0.717.52

Details

Perforated Sheet St 3mm is made from stainless steel and is used as a working surface or air grille in clean production. Its perforations are 5 mm in diameter (Rv 5-8 perforation). The sheet satisfies DIN 24041, is degreased and covered in film on one side. It is scratch resistant, easy to clean and resistant to chemicals. This Perforated Sheet is not available as a cut-off.
Perforated Sheet St 3mm is fastened in place with the item Fixing System. It can be used in a cleanroom and installed vertically as an air grille or horizontally as a table top.
Perforated Sheet St 3mm, stainless
0.0.717.52

Accessoires / Service

Fixing System, Rebate Profile X 8 40 3mm Al, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.716.27
Fixing System, Base Profile X 8, grey similar to RAL 7042
Delivery unit
cut-off max. 3000 mm
Article-No.
0.0.716.23
Fixing System, Angle Strip X 8 Al, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.716.25
Multiblock 8 PA 0/5 mm, grey
Delivery unit
1 pce.
Article-No.
0.0.712.87
Perforated Sheet St 3mm, stainless
0.0.717.52

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
35060104
eCl@ss 4.0
35010513
eCl@ss 4.1
35010513
eCl@ss 5.0
35010513
eCl@ss 5.1
35010513
eCl@ss 6.0.1
35010513
eCl@ss 7.1
35010513
eCl@ss 8.0
35010513
UNSPSC 7.0
30103202
UNSPSC 9.0
30103202
customs tariff number
72199020